IESNA:LM-63-2002 
[TEST]P981042
[MORE]TEST IS SCALED FROM ( FO44193.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-940-23L-MD-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, MEDIUM OPTIC
[MORE]2300 LUMENS
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2493
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
11547.5 11466.9 11195.5 10727.6 10103.3 9361.4 8552.3 7713.9 6879.8 6104.7
5408.7 4810.9 4306.7 3865.6 3477.7 3141.4 2847.3 2584.2 2348.1 2155.5
1991.6 1855.9 1729.6 1616.2 1512.3 1418.7 1329.9 1234.1 1126.7 987.7
830.5 675 531.7 401.5 288.1 199 138.2 100.5 82.6 69.7
58 47.5 37.2 25.9 16.6 12.5 9.9 8.2 6.8 5.8
5.2 4.6 4.3 4 3.8 3.6 3.6 3.5 3.3 3.3
3.3 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.1 3.1
3 3 2.9 2.8 2.7 2.6 2.6 2.5 2.5 2.4
2.4 2.3 2.2 2.1 1.7 1.4 0.8 0.2 0.1 0
0
